Application example
Position vertical axes
Clamping and braking elements | Components | Mechanical and plant engineering
Task & Solution
- Positioning of vertical axes
- Braking of linear motors thanks to the fastest closing time
- Locking vertical axes in rest position
- Positioning of axes
- Precise positioning thanks to maximum rigidity
- Safe braking in emergency stop situations
- Clamping of measuring applications
Built-in standard components